(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Impact Wrench, Counter-Rotation High Output Type

Air Impact Wrench, Counter-Rotation High Output Type

[Features]
· Can be set to a higher output on reverse (left) rotation than with positive (right) rotation for more efficient loosening work.
· Weight reduced by using an aluminum alloy hammer case and special reinforced resin body.
· A powerful, durable twin hammer with a steady stroke and low vibration.
[Applications]
· For changing automotive tires, and general tightening/loosening of nuts and bolts.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AI4161

 
Part Number
AI4161
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Socket Plug Angle(mm) 12.7 Capacity Bolt Diameter(φ/mm) 16 Operating Air Pressure(Mpa) 0.62
Hose Mounting Port Rc1/4 (PT1/4) Air Consumption Amount(m³/min) 0.91 Ventilation Downward
Mass(g) 1.2 Overall Length 160 Max. Tightening Torque (Clockwise)(N▪m) 510
Max. Tightening Torque (Counterclockwise)(N▪m) 570 No load rotation speed (right rotation)(min⁻¹) 10,000 No load rotation speed (left rotation)(min⁻¹) 11,000
JAN Code 4953488301083 Trusco Code 447-1911 Notes Tightening torque is a reference value. The torque value may change according to specific conditions.

Please check the type/dimensions/specifications of the part AI4161 in the Air Impact Wrench, Counter-Rotation High Output Type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)