(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Production Drill

Air Production Drill

[Features]
·This air drill is used worldwide as a production drill for aircraft and general industry.
·Reduces user fatigue. Easy to maintain.
·The detailed design improves user productivity.
·Equipped with a side handle, you can easily finish the work.
[Applications]
·For aircraft and general industry

Part Number

Configured Part Number is shown.

7AQST8

Part Number
7AQST8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Drill Chuck capacity(mm) 13 Drilling Capacity(mm) 13
Operating Air Pressure(Mpa) 0.63 Number of load-free rotations(min-1) 600 Air Consumption Amount(m³/min) 700
Hose Inlet NPT1/4 Ventilation Downward Overall Length(mm) 222
Mass(kg) 1.5 Socket Plug Angle 8mm Max. Tightening Torque(N.m) 1.13~30.5
Trusco Code 762-5201

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)