Orbital Air Sander

Orbital Air Sander

[Features]
· Orbital action air sander for flat surface polishing.
· Provides outstanding balance and polishing performance for plane sanding.
· This traditional orbital sander has undergone successive improvements since its first release in 1951.
· Greatly reduces fatigue with a vibration stop function.
· Hook-and-loop pad type.
[Applications]
· For large flat surface rough sanding and finish sanding.

Part Number

Configured Part Number is shown.

692099

Part Number
692099
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 692099 in the Orbital Air Sander series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)