Dual Action Sander (Magic Sheet Type) Dust Collecting Type

Dual Action Sander (Magic Sheet Type) Dust Collecting Type

[Features]
· Overall height is 81 mm, low center of gravity design.
· Lightweight and high power.
· Low vibration makes it easy to work for long hours.
[Applications]
· Polishing putty, woodwork, metal, etc.

Part Number

Configured Part Number is shown.

KDM-055SB

Part Number
KDM-055SB
Part NumberVolume DiscountDays to ShipMass
(g)
Accessory
11 Day(s) or more 730Dust Hose 19 mm Diameter, Dust Bag, Coupling Plug 20PM

Loading...

  1. 1

Basic Information

Paper Size(mm) 125 Air Consumption(m³/min) 0.35 Operating Air Pressure(Mpa) 0.6
Orbit Diameter(mm) 5 Number of No-load Revolutions(rpm) 9500 Exhaust Rear
Total Length(mm) 183 Material Resin Full height(mm) 81
Paper Used Hook and Loop Sheet Type Hose Take-in Port Rc1/4 JAN Code 4560246021840
Trusco Code 764-7905

Please check the type/dimensions/specifications of the part KDM-055SB in the Dual Action Sander (Magic Sheet Type) Dust Collecting Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)