(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur terbaru "Auto Translate" kini tersedia. Klik tombol “Language” pada pojok kanan atas situs e-Katalog MISUMI. Lihat lebih lengkap notifikasinya di sini.
    “Auto Translate” feature is now available. Click “Language” button on the top right of our e-Catalog page. See detail notification here.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Double Action Air Sander for Finish Sanding

Double Action Air Sander for Finish Sanding

[Features]
· One hand double action air sander.
· Provides outstanding balance and polishing performance for finish sanding.
· Connected to the FESTOOL dust collector, the Jetstream mechanism boasts an amazing dust collecting ability which inhibits cooling of the surface being ground and paper clogging.
· Hook-and-loop pad type.
[Applications]
· For finishing sanding.

Part Number

Configured Part Number is shown.

691140

Part Number
691140
Part NumberVolume DiscountDays to ShipMounting Port Accessory Mass
(kg)
10 Day(s) or more FESTOOL dedicated use hoseD125 Soft Sanding Pad (LEX3 125/5), Super Soft (LEX3 125/3), Carton Included0.9

Loading...

  1. 1

Basic Information

Paper Size(mm) 125 Air Consumption Amount(m³/min) 0.29 Operating Air Pressure(Mpa) 0.6
Orbit Diamond(mm) 3 Number of load-free rotations(rpm) 9500 Ventilation Rear
Overall Length(mm) 220 Stroke length(mm) 3 Paper Used Hook and Loop Sheet Type
JAN Code 4014549140079 Trusco Code 760-3029

Please check the type/dimensions/specifications of the part 691140 in the Double Action Air Sander for Finish Sanding series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)