(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Needle Scaler, N-200-2

Air Needle Scaler, N-200-2

[Features]
· It is small and lightweight with a strong impact force.
[Applications]
· Removes mud and rust from construction machinery, and removes beads after welding.

Part Number

Configured Part Number is shown.

N-200-2

Part Number
N-200-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Compatible Needle Dimensions(mm) 2×180 Number of blows with no load(bpm) 12000 Air Consumption Amount(m3/min) 0.25
Overall Length(mm) 225 Piston Diameter(mm) φ20 Needle Stroke(mm) 10
JAN Code 4562185601367 Trusco Code 486-3470 Hose Inlet PT1/4
Hose I.D.(mm) φ6 Specifications Air inlet 1/4PT Mass(kg) 1.12

Please check the type/dimensions/specifications of the part N-200-2 in the Air Needle Scaler, N-200-2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)