(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Mini Beveler

Air Mini Beveler

[Features]
· Minimum hole machining diameter of 6.8 mm.
· It is perfect for chamfering/deburring of small-diameter bolt holes and long holes.
· The chip can be used three times in different angles.
· Tips are cooled with an air cooling system for improved durability.

Part Number

Configured Part Number is shown.

Part Number
SP-7252F
SP-7252FR
Part NumberMinimum order quantityVolume DiscountDays to ShipChamfer Capacity Chamfer angle
(°)
JAN Code Trusco Code
1 Piece(s) 1 Day(s) 1.5C454545695002589541-5217
1 Piece(s) 1 Day(s) 1.5R-4545695002596541-5225

Loading...

  1. 1

Basic Information

Product Model Air Beveler Operating Air Pressure(MPa) 0.6 Unloaded Rotational Speed(rpm) 23000
Air Consumption Amount(m3/min) 0.2 Overall Length(mm) 112 Hose Inlet NPT1/4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)