(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Screwdriver Bit

Screwdriver Bit

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Mass-produced in lots to achieve consistent quality and low cost.
· Original special alloy steel is used.
· As a result of quality control, the product has long proved itself as a bit that hardly ever breaks even when used in industries that require work in severe and harsh environments.

Basic Specifications

  • Specifications
    • STOCK
  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • JAN Code
    4907587321268
  • Trusco Code
    125-4685
  • Mass(g)
    14
  • Order quantity
    10 pcs.
Part Number
Order quantity

Refine by

  • 10 pcs.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 pcs.
1 Day(s)
-

Minimum order quantity is 10.

Part Number : A14-20-65H
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 10 pcs.

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • JAN Code
    4907587321268
  • Trusco Code
    125-4685
  • Mass(g)
    14

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)