(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Color Bit (Stepped, Magnetic)

Color Bit (Stepped, Magnetic)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· For easily distinguishing tip sizes by color.
· Stepped type.
· Both ends are unpainted and cutting edge accuracy is outstanding.

Basic Specifications

  • Specifications
    • STOCK
  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    200
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4962485392543
  • Trusco Code
    470-1402
  • Ordering Unit
    1PK (1 pcs.)
Part Number
Ordering Unit

Refine by

  • 1PK (1 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1PK (1 pcs.)
1 Day(s)
-

Part Number : ACMD-1200
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1PK (1 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    200
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4962485392543
  • Trusco Code
    470-1402

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)