(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Hyper Ryujin Bit Slim Type (Magnetic) 2-Piece Set

Hyper Ryujin Bit Slim Type (Magnetic) 2-Piece Set

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It has a slim tip; the screw head is easy to see.
· Absorbs impact in the torsion part.
· Finished with rust-resistant electroless nickel plating.
· Has a rust-resistant plated finish.
· Highly durable and has a long operating life.
· The tip is resistant to chipping, and helps prevent cam-out.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35mm
  • Presence of magnet at the blade tip
    Available
  • Ordering Unit
    1PK (2 pcs.)
Part Number
Ordering Unit

Refine by

  • 1PK (2 pcs.)
  • Clear
Overall Length(mm)

Refine by

  • 65
  • 85
  • 110
  • Clear
JAN Code

Refine by

  • 4962485399214
  • 4962485399221
  • 4962485399238
  • Clear
Trusco Code

Refine by

  • 470-1666
  • 470-1658
  • 470-1640
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1PK (2 pcs.)
65
4962485399214
470-1640
1 Day(s)
-

Part Number : ARHS-2065
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1PK (2 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    65
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4962485399214
  • Trusco Code
    470-1640
1PK (2 pcs.)
85
4962485399221
470-1658
1 Day(s)
-

Part Number : ARHS-2085
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1PK (2 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    85
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4962485399221
  • Trusco Code
    470-1658
1PK (2 pcs.)
110
4962485399238
470-1666
1 Day(s)
-

Part Number : ARHS-2110
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1PK (2 pcs.)

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    110
  • Presence of magnet at the blade tip
    Available
  • JAN Code
    4962485399238
  • Trusco Code
    470-1666

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)