(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bit Replacement Grip

Bit Replacement Grip

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· It can be used as a driver by inserting a bit with 6.35 mm shank diameter.
· Ball grip that fits well to the hand.
· Chargeable bits can be used
· Capable of eyebolt rotation.

Basic Specifications

  • Specifications
    • STOCK
  • Tip Type
    Other
  • Overall Length(mm)
    100
  • Grip diameter(mm)
    41
  • Outer Diameter(mm)
    100
  • Mass
    60g
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
TBG
1 Day(s)
-

Part Number : TBG
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip Type
    Other
  • Overall Length(mm)
    100
  • Grip diameter(mm)
    41
  • Outer Diameter(mm)
    100
  • Mass
    60g