(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Cut-Off Wheel, Blue Fire One

Cut-Off Wheel, Blue Fire One

[Features]
· Achieves excellent durability by employing the latest high performance bond.
· Speedy cutting with NorZon abrasive grains.
[Applications]
· For cutting general steel, stainless steel channels, angles, pipes, carbon steel and various alloys.

Part Number

Configured Part Number is shown.

2TW105BF10-60

Part Number
2TW105BF10-60
Part NumberVolume DiscountDays to ShipTool Used Max. Rotational Speed
(rpm)
Mass
(g)
Ordering unit
9 Day(s) or more Disk grinder14,5002210 disks

Loading...

  1. 1

Basic Information

Product Type Flat Abrasive material ZA Particle Size(#) 60
Hardness V Outer Diameter(mm) 105 Blade thickness(mm) 1
Internal Diameter(mm) 15 JAN Code 4582265336965 Trusco Code 761-6716
Ordering unit 10 disks

Please check the type/dimensions/specifications of the part 2TW105BF10-60 in the Cut-Off Wheel, Blue Fire One series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)