(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Double Blade Type Sabre Saw Blade Multi Cutter (for Metal and Wood)【2 Pieces Per Package】

Double Blade Type Sabre Saw Blade Multi Cutter (for Metal and Wood)

[Features]
· The blade has different pitches on both the ventral and back sides, enabling the continuous cutting of workpieces.
· The optimal blade when workpieces of different raw materials must be cut in a variety of angles, especially in disassembly sites, etc.
· High grade materials are used for both high cutting ability and durability.
[Applications]
· For cutting of metal/wood.

Part Number

Configured Part Number is shown.

Part Number
4701-2
4702-2
4703-2
4704-2
4705-2
4706-2
4707-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Effective Cutting Length
(mm)
Thickness
(mm)
Cutting Performance Stainless Steel
(mm)
Cutting Depth in Wood
(mm)
JAN Code Trusco Code Mass
(g/pack)
Detailed Usage Product Name

2 Pieces Per Package

1 Pack(s) 8 Day(s) 1501250.92–82~504028655470128479-353643.2TPI details: front 14, back 18, tip 10MPS Both Blade Type Saber Saw Blades 150 mm 2 Pieces

2 Pieces Per Package

1 Pack(s) 8 Day(s) 1501250.93 to 123~1004028655470227479-354443TPI details: front 10, back 14, tip 10MPS Both Blade Type Saber Saw Blades 150 mm 2 Pieces

2 Pieces Per Package

1 Pack(s) 8 Day(s) 1501250.9-6~1004028655470326479-355242.7TPI details: front 6, back 10, tip 6MPS Both Blade Type Saber Saw Blades 150 mm 2 Pieces

2 Pieces Per Package

1 Pack(s) 8 Day(s) 2001751.273 to 123~1504028655470425479-356177TPI details: front 10, back 14, tip 10MPS Both Blade Type Saber Saw Blades 200 mm 2 Pieces

2 Pieces Per Package

1 Pack(s) 8 Day(s) 2001751.27-6 to 1804028655470524479-357975.2TPI details: front 6, back 10, tip 6MPS Both Blade Type Saber Saw Blades 200 mm 2 Pieces

2 Pieces Per Package

1 Pack(s) 8 Day(s) 2502251.57-6~2004028655470623479-358793TPI details: front 6, back 10, tip 6MPS Both Blade Type Saber Saw Blades 250 mm 2 Pieces

2 Pieces Per Package

1 Pack(s) 8 Day(s) 1501251.1-6~1004028655470722479-359550.4TPI details: front 6, back 10, tip 6MPS Both Blade Type Saber Saw Blades 150 mm 2 Pieces

Loading...

  1. 1

Basic Information

Quantity Per Pack(Sheets) 2 Compatible Models Compatible with all manufacturers. Notes When working, always wear protective clothing such as safety helmet, safety glasses, etc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)