(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Jigsaw Blade (for Mild Steel Plates and Stainless Steel)

Jigsaw Blade (for Mild Steel Plates and Stainless Steel)

[Features]
·High-quality jigsaw blades manufactured in a dedicated factory in Switzerland.
·high speed cutting. Achieves both the fastest cutting speed and durability.
[Applications]
·For cutting mild steel plate and stainless steel.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
T-121AF
T-121BF
T-121GF
Part NumberMinimum order quantityVolume DiscountDays to ShipTPI Cutting Material (Stainless Steel)
(mm)
Cutting Material (Mild Steel Plate)
(mm)
JAN Code Trusco Code Number Contained in a Packet
1 Piece(s) 13 Day(s) or more 211–31–33165140596862378-68111PK (5 sheets)
1 Piece(s) 1 Day(s) 132–32.5~63165140596961378-68201PK (5 sheets)
1 Piece(s) 1 Day(s) 320.5–1.50.5–1.53165140596831378-68381PK (5 sheets)

Loading...

  1. 1

Basic Information

Product Model Combined Use Type Cutting Type Straight Line Thickness(mm) 0.9
Total Length(mm) 92 Effective Cutting Length(mm) 67 Cutting Material (Aluminum)(mm) -
Cutting material (pipe)(mm) - Compatible Model Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws Number Contained in a Packet 1PK (5 sheets)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)