(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Jigsaw blade (for stainless steel)【5 Pieces Per Package】

Part Number

Configured Part Number is shown.

0040-1399

Part Number
0040-1399
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet

5 Pieces Per Package

1 Pack(s) 12 Day(s) 1PK (5 sheets)

Loading...

  1. 1

Basic Information

Product Model Related Products Cutting Capability: Mild Steel(mm) 2.5 to 6.0 Cutting Capability: Aluminum(mm) 3~13
Cutting Capability: Stainless Steel(mm) 2.0–3.2 Overall Length(mm) 92 Thickness(mm) 0.9
Number of Teeth 13 Compatible Model Hitachi, Bosch, Makita, Ryobi, etc. T-Shank Shaped Jigsaw JAN Code 4549115012349
Trusco Code 767-8631 Mass(g) 30 Number Contained In A Packet 1PK (5 sheets)

Please check the type/dimensions/specifications of the part 0040-1399 in the Jigsaw blade (for stainless steel) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)