(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Grinding/Cutting Wheel C&G Basic Type

Part Number

Configured Part Number is shown.

Part Number
34042757
743938
743944
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Thickness
(mm)
JAN Code Trusco Code Max. Rotational Speed
(rpm)
Mass
(g)
Number Contained In A Packet
1 Piece(s) 8 Day(s) 12522.2329009010021082774-8477122506625 pcs.
1 Piece(s) 12 Day(s) 10016(15)2.59009017439385766-6411153004225 pcs.
1 Piece(s) 12 Day(s) 17822.233.59009017439446766-6420860018825 pcs.

Loading...

  1. 1

Basic Information

work material General steel / Stainless Steel Particle Size(#) 30 abrasive grain A Abrasive Grain
Hardness Q Number Contained In A Packet 25 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)