(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flap Disc Basic Type φ100

Flap Disc Basic Type φ100

[Features]
· Strong grinding performance for a wide range of workpieces.
[Applications]
· For grinding general steel, stainless steel, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
34023527
34023530
Part NumberMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet
10 Piece(s) 8 Day(s) 409009010015975766-22116510 pcs.
10 Piece(s) Quote 1209009010016095766-22466610 pcs.

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material General steel / Stainless Steel Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 16(15) abrasive grain Z Abrasive Grain Maximum operating rotation speed(m/s) 80
Set content and accessories For 15 mm Hole with Sleeve Number Contained In A Packet 10 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)