(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3M Cubitron II "Fiber Disc" (For Steel and Aluminum) 982C Outer Diameter 178 mm

3M Cubitron II "Fiber Disc" (For Steel and Aluminum) 982C Outer Diameter 178 mm

[Features]
· Maintains good sharpness by employing the triangle ceramic abrasive grain Cubitron II.
[Applications]
· Removing welding beads from ordinary steel, aluminum, etc., and polishing after cutting.

Part Number

Configured Part Number is shown.

Part Number
982C-36-178X22
982C-60-178X22
Part NumberMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Number Contained In A Packet
25 Piece(s) 12 Day(s) 364548623729381423-580125 pcs.
25 Piece(s) 12 Day(s) 604548623753744423-581925 pcs.

Loading...

  1. 1

Basic Information

Type Fixtures/Others Outer diameter Dimensions(mm) 178 Notes A backup pad is not included. This product is not intended for general consumers, so the labeling, instruction manual, etc. are not written or included for general consumers.
Number Contained In A Packet 25 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)