• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 7:00 sampai dengan 19:00 pada tanggal 26/5/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 19:00 (WIB) 26/5/2019. We apologize for the inconvenience.
873/4 Five Star Bit

873/4 Five Star Bit

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Basic Specifications

  • Tip Type
    Other
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    89
  • Ordering Unit
    1 pc.
Part Number
Ordering Unit

Refine by

  • 1 pc.
  • Clear
JAN Code

Refine by

  • 4013288155795
  • 4013288155801
  • 4013288155818
  • 4013288155825
  • 4013288155832
  • 4013288155849
  • Clear
Trusco Code

Refine by

  • 477-7581
  • 477-7573
  • 477-7565
  • 477-7557
  • 477-7549
  • 477-7531
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4013288155795
477-7531
Quote
-

Part Number : 066610
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Other
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    89
  • JAN Code
    4013288155795
  • Trusco Code
    477-7531
  • Mass(g)
    11.4
1 pc.
4013288155801
477-7549
13 Day(s) or more
-

Part Number : 066611
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Other
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    89
  • JAN Code
    4013288155801
  • Trusco Code
    477-7549
  • Mass(g)
    11.4
1 pc.
4013288155818
477-7557
11 Day(s) or more
-

Part Number : 066612
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Other
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    89
  • JAN Code
    4013288155818
  • Trusco Code
    477-7557
  • Mass(g)
    13.2
1 pc.
4013288155825
477-7565
13 Day(s) or more
-

Part Number : 066613
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Other
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    89
  • JAN Code
    4013288155825
  • Trusco Code
    477-7565
  • Mass(g)
    19.2
1 pc.
4013288155832
477-7573
13 Day(s) or more
-

Part Number : 066614
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Other
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    89
  • JAN Code
    4013288155832
  • Trusco Code
    477-7573
  • Mass(g)
    19.4
1 pc.
4013288155849
477-7581
9 Day(s) or more
-

Part Number : 066615
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tip Type
    Other
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    89
  • JAN Code
    4013288155849
  • Trusco Code
    477-7581
  • Mass(g)
    19.6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)