(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flat File, Tapered Tip / Half-Tapered

Flat File, Tapered Tip / Half-Tapered

[Features]
· Tapered edges and parallel surfaces.
· Double-cut surfaces and single-cut edges.
· 4-inch and 6-inch models have tapered tips, while 8-inch and longer models are half-tapered.
· Thanks to their tapered shape, they can easily be used on curves, corners, etc.

Part Number

Configured Part Number is shown.

1-110-06-1-0

Part Number
1-110-06-1-0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type ironworking files Overall Length(mm) 205 Roughness of grain Coarse
Blade Length(mm) 150 Blade Width(mm) 16 Compatible File Cord 05
Shape Tapered JAN Code 7311518019358 Trusco Code 757-1828

Please check the type/dimensions/specifications of the part 1-110-06-1-0 in the Flat File, Tapered Tip / Half-Tapered series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)