(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Needle File Set【5-11 Pieces Per Package】

Diamond Needle File Set

[Features]
· A slim design that is suitable for machining hard-to-reach parts. Long operation life maintains long-term high precision.
[Applications]
· For finishing tools and molds, etc. Also for grinding and polishing high hardness materials.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
DF4205SET017371
DF4205SET017388
DF4211SET017401
DF4211SET017418
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Set Content (Shape) Number Contained In A Packet

5 Pieces Per Package

1 Pack(s) 16 Day(s) or more 1704007220017371486-7157DF4112ND016664 (Level), DF4132ND016756 (Triangle), DF4142ND016787 (Square), DF4152ND016817 (Semi-Curved), DF4162ND016848 (Round)1S (5 pcs.)

5 Pieces Per Package

1 Pack(s) 1 Day(s) 1204007220017388486-7165DF4112ND016671 (Level), DF4132ND016763 (Triangle), DF4142ND016794 (Square), DF4152ND016824 (Semi-Curved), DF4162ND016855 (Round)1S (5 pcs.)

11 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1704007220017401486-7173DF4112ND016664 (Level), DF4132ND016756 (Triangle), DF4142ND016787 (Square), DF4152ND016817 (Semi-Curved), DF4162ND016848 (Round), DF4112RND016695 (Level with R Curve), DF4122ND016725 (Sharp Tip, Level), DF4172ND016879 (Blade), DF4182ND016909 (Wing Blade), DF4192ND016930 (Ellipse), DF4102TND016633 (Baretta)1S (11 pcs.)

11 Pieces Per Package

1 Pack(s) 16 Day(s) or more 1204007220017418486-7181DF4112ND016671 (Level), DF4132ND016763 (Triangle), DF4142ND016794 (Square), DF4152ND016824 (Semi-Curved), DF4162ND016855 (Round), DF4112RND016701 (Level with R Curve), DF4122ND016732 (Sharp Tip, Level), DF4172ND016886 (Blade), DF4182ND016916 (Wing Blade), DF4192ND016947 (Ellipse), DF4102TND016640 (Baretta)1S (11 pcs.)

Loading...

  1. 1

Basic Information

Type Assorted files Product Type Needle Type Overall Length(mm) 140
Blade Length(mm) 70 Shape of handle Round Material Tool Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)