(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Iron Rasp

Diamond Iron Rasp

[Features]
· This is designed for high-hardness materials such as hardened steel, carbide, ceramic, and glass. Long operation life maintains long-term high precision.
· A 25 mm coating part is attached on both sides.
· Ideal for machining of complex shapes and hard-to-reach parts.
[Applications]
· For high hardness materials, hardened steel, carbide, ceramic, and glass.

Part Number

Configured Part Number is shown.

Part Number
DF16RF017067
DF18RF017098
DF20RF017128
DF22RF017159
DF24RF017180
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Mass
(g)
JAN Code Trusco Code
1 Piece(s) 8 Day(s) Elliptical 3.7 (width) X 2 (thickness)84007220017067486-6703
1 Piece(s) 8 Day(s) Flat, 3.1 (width) x 3 (thickness)94007220017098486-6711
1 Piece(s) 8 Day(s) Square (width) 2.574007220017128486-6720
1 Piece(s) 8 Day(s) Triangle (Width) 384007220017159486-6738
1 Piece(s) 8 Day(s) Round (φ)384007220017180486-6746

Loading...

  1. 1

Basic Information

Type Assorted files Overall Length(mm) 150 Particle Size(#) 120
Blade Length(mm) 25 Shape of handle Square Material Tool Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)