(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Handy File Set【5 Pieces Per Package】

Diamond Handy File Set

[Features]
· Since the shank part is forged, there is no need to use a handle.
· Maintains long-lasting accuracy and operation life.
[Applications]
· Ideal for precision filing, as well as chamfering/deburring, of hardened steel, carbide, and ceramic, etc.

Part Number

Configured Part Number is shown.

Part Number
DF2627SET017357
DF2627SET535585
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Mass
(g)
JAN Code Trusco Code Set Content (Shape) Number Contained In A Packet

5 Pieces Per Package

1 Pack(s) Quote 1202274007220017357486-6851DF2601DH017302 (Level), DF2602DH017319 (Semi-Curved), DF2607DH017326 (Triangle),DF2608DH017333 (Square), DF2610DH017340 (Round)1S (5 pcs.)

5 Pieces Per Package

1 Pack(s) 8 Day(s) 802304007220535585486-6860DF2601DH535455 (Level), DF2602DH535462 (Semi-Curved), DF2607DH535479 (Triangle), DF2608DH535486 (Square), DF2610DH535493 (Round)1S (5 pcs.)

Loading...

  1. 1

Basic Information

Type Assorted files Overall Length(mm) 215 Blade Length(mm) 100
Shape of handle Square Material Tool Steel Number Contained In A Packet 1S (5 pcs.)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)