(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Handy File Granularity #120 Type

Diamond Handy File Granularity #120 Type

[Features]
· Since the shank part is forged, there is no need to use a handle.
· Maintains long-lasting accuracy and operation life.
[Applications]
· Used for precision filing, as well as chamfering/deburring, of hardened steel, carbide, and ceramic, etc.

Part Number

Configured Part Number is shown.

Part Number
DF2601DH017302
DF2602DH017319
DF2607DH017326
DF2608DH017333
DF2610DH017340
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Mass
(g)
JAN Code Trusco Code
1 Piece(s) 16 Day(s) or more Flat, 10.3 (width) x 2.8 (thickness)484007220017302486-6754
1 Piece(s) 16 Day(s) or more Half round 12.5 (width) X 3.6 (thickness)504007220017319486-6771
1 Piece(s) 16 Day(s) or more Triangle (Width) 10494007220017326486-6797
1 Piece(s) 12 Day(s) Square (width) 5.5414007220017333486-6819
1 Piece(s) 16 Day(s) or more Round (φ)6.7444007220017340486-6835

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Overall Length(mm) 215 Particle Size(#) 120
Blade Length(mm) 100 Shape of handle Square Material Tool Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)