(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Yamato Oil Stone

Yamato Oil Stone

[Features]
· Made primarily with abrasive grain A, which has tough material characteristics.
[Applications]
· Ideal for pre-finishing and deburring high tensile strength work materials such as iron and steel.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
C4
C5
C6
C8
F4
F5
F6
F8
M4
M5
M6
M8
S6
S8
Part NumberMinimum order quantityVolume DiscountDays to ShipWidth W
(mm)
Length
(mm)
Thickness T
(mm)
Type Details JAN Code Trusco Code Mass
(g)
Number Contained In A Packet
1 Piece(s) 1 Day(s) 2510013A - Coarse4518629000180121-4101851 pc.
1 Piece(s) 1 Day(s) 3811516A - Coarse4518629000135121-40981701 pc.
1 Piece(s) 1 Day(s) 5015025A - Coarse4518629000081121-40804901 pc.
1 Piece(s) 1 Day(s) 5020525A - Coarse4518629000036121-40716501 pc.
1 Piece(s) 1 Day(s) 2510013A - Fine4518629000166121-4021851 pc.
1 Piece(s) 1 Day(s) 3811516A - Fine4518629000111121-40121701 pc.
1 Piece(s) 1 Day(s) 5015025A - Fine4518629000067121-40044901 pc.
1 Piece(s) 1 Day(s) 5020525A - Fine4518629000012121-39976501 pc.
1 Piece(s) 1 Day(s) 2510013A - Middle Cut4518629000173121-4063851 pc.
1 Piece(s) 1 Day(s) 3811516A - Middle Cut4518629000128121-40551701 pc.
1 Piece(s) 1 Day(s) 5015025A - Middle Cut4518629000074121-40474901 pc.
1 Piece(s) 1 Day(s) 5020525A - Middle Cut4518629000029121-40396501 pc.
1 Piece(s) 1 Day(s) 5015025A - Extra Fine4518629000098121-39624901 pc.
1 Piece(s) 1 Day(s) 5020525A - Extra Fine4518629000043121-39546501 pc.

Loading...

  1. 1

Basic Information

Product Type Oilstone Shape Square Number Contained In A Packet 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)