(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Wheel Brush with Safety Shaft (Shaft Diameter 6 mm)

Wheel Brush with Safety Shaft (Shaft Diameter 6 mm)

[Features]
·The gaps between the wires are hardened with a special resin material that prevents the wires from spreading during use, thereby extending the life of the brush even further.
·Minimizes the risk of injury due to wire breakage.
[Applications]
· Deburring and rust removal from metal products.
·For removing color or rust, etc.
·For processing welding joints.

Part Number

Configured Part Number is shown.

Part Number
415160
417160
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet
1 Piece(s) 12 Day(s) 50134017359419991752-1332601 pc.
1 Piece(s) 12 Day(s) 76234017359420003752-14051051 pc.

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Wheel Brush Wire diameter(mm) 0.3
Max. Rotational Speed(rpm) 15000 Shaft length(mm) 30 Overall Length(mm) 45
Hair material Steel wire Material Shaft: Steel Notes When working, always wear protective clothing such as safety helmet, safety glasses, etc.
Number Contained In A Packet 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)