(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Wire Shaft Mounted Wheel Brush (Shaft Diameter 6 mm)

Stainless Steel Wire Shaft Mounted Wheel Brush (Shaft Diameter 6 mm)

[Features]
· Knot processed using high grade, high tension wire material for a long-life product with high cutting power and excellent grinding.
[Applications]
· For on-site use in industries such as welding, steel, shipbuilding, etc.
· For removing primer, rust, slag, etc.

Part Number

Configured Part Number is shown.

Part Number
417198
417398
Part NumberMinimum order quantityVolume DiscountDays to ShipHair material JAN Code Trusco Code Mass
(g)
Number Contained In A Packet
1 Piece(s) 8 Day(s) High Tensile Steel Wire4017359391556483-98711331 pc.
1 Piece(s) 12 Day(s) Stainless Steel Wire4017359391563483-99191301 pc.

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Wheel Brush Outer Diameter(mm) 75
Wire diameter(mm) 0.5 Brush Long(mm) 15 Max. Rotational Speed(rpm) 25000
Shaft length(mm) 30 Overall Length(mm) 43 Material Shaft: Steel
Notes When working, always wear protective clothing such as safety helmet, safety glasses, etc. Number Contained In A Packet 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)