(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Industrial Marker Quick Stick

Industrial Marker Quick Stick

[Features]
·It writes smoothly and dries quickly.
·It has a wide operating temperature range.
[Applications]
·For marking various building materials.
·It can be used for marking on all kinds of materials such as metals, pipes, wood, rubber, glass, cement, ceramics, plastics, porcelain, and textiles.

  • STOCK

Part Number

Configured Part Number is shown.

61049

Part Number
61049
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Slate Pencil Color Red Application Temperature Range(°C) -18~200
JAN Code 0048615610498 Trusco Code 491-1083 Mass(g) 30
Size(mm) 19.05×152.4

Please check the type/dimensions/specifications of the part 61049 in the Industrial Marker Quick Stick series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)