(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Color Pencils, Ponky, 12 Color Set

Color Pencils, Ponky, 12 Color Set

[Features]
· Special durable winding was applied to the core to make the shaft difficult to break.
· Unique smooth writing and superior color.
· The Dermatograph pencil technology also enables marking on plastic, glass, and metal.

  • STOCK

Part Number

Configured Part Number is shown.

K800PK12CLT

Part Number
K800PK12CLT
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Industrial Marker JAN Code 4902778169797 Trusco Code 490-5491
Mass(g) 171

Please check the type/dimensions/specifications of the part K800PK12CLT in the Color Pencils, Ponky, 12 Color Set series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)