(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alcohol Paint Marker (Medium Letters)

Alcohol Paint Marker (Medium Letters)

[Features]
· Dedicated Refill Core for Mitsubishi Pencil Alcohol Paint Marker Medium Letters Circular Core

  • STOCK

Part Number

Configured Part Number is shown.

PXAS200

Features

●We use alcohol solvents as the main solvent and inks that take environmental and safety considerations into account.
●Drawn wire has excellent quick-drying property, shortening working time is possible.
●You can also write on metals, rubber, plastics, vivid colors.

Usage

●For marking and identification on various materials, parts as industrial use.

Specification

●Color:Replacement Core
●Character Size:Medium
●SPQ(piece):10
Part Number
PXAS200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Core Replacement Character Size Regular Shaft Diameter(mm) φ4.5
Overall Length(mm) 21.4 JAN Code 4902778182130 Trusco Code 495-5293
Mass(g) 0.8

Please check the type/dimensions/specifications of the part PXAS200 in the Alcohol Paint Marker (Medium Letters) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)