(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Digital Measure

Digital Measure

Standard Unit Price:
-
Days to Ship :
1 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Roller Distance Meter
  • Display Digits
    5
  • Measurement Range(cm~m)
    10~9999.9
  • Reduction Length ~ Total Length(mm)
    280~1060
  • Wheel Diameter(mm)
    160
  • Display method
    Counter Display
  • Wheel Circumference(m)
    0.5
  • Stick
    Expandable Pin Lock Type
  • Trusco Code
    406-4585
  • Mass(g)
    630
  • Product Name
    Senshin Digital Measuring Tape 3 Model
  • Notes
    · This metric measurement instrument is to be used for preliminary surveys. · Take measurements while walking at ordinary walking speed. · Press the zero return button for the counter before using to set the number sequence to 0. · Do not treat the zero return button in a rough manner, such as pressing it with your foot. · Operating temperature range 0°C to 40°C.
  • Accessory
    Case
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
D-3
1 Day(s)
-

Part Number : D-3
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Roller Distance Meter
  • Display Digits
    5
  • Measurement Range(cm~m)
    10~9999.9
  • Reduction Length ~ Total Length(mm)
    280~1060
  • Wheel Diameter(mm)
    160
  • Display method
    Counter Display
  • Wheel Circumference(m)
    0.5
  • Stick
    Expandable Pin Lock Type
  • Trusco Code
    406-4585
  • Mass(g)
    630
  • Product Name
    Senshin Digital Measuring Tape 3 Model
  • Notes
    · This metric measurement instrument is to be used for preliminary surveys. · Take measurements while walking at ordinary walking speed. · Press the zero return button for the counter before using to set the number sequence to 0. · Do not treat the zero return button in a rough manner, such as pressing it with your foot. · Operating temperature range 0°C to 40°C.
  • Accessory
    Case

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)