(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Glass Fiber Staff

Glass Fiber Staff

Standard Unit Price:
-
Days to Ship :
30 Day(s)

[Features]
· Can work safely due to advanced insulation and high-voltage current shutout.
· Ellipsoid type for easy carrying.
· Resistant to seawater and rust, etc., providing excellent durability.
[Applications]
· For surveying in locations with many undulations such as mountains, forests and rivers.

Basic Specifications

  • Product Model
    Measurement tool
  • Front Scale
    5 mm units, indicated in yellow or white every 1 m
  • Back Scale
    1 mm Increments
  • Features
    High voltage electrical current is shut out with a high insulation body, and work is made safer. Easy to carry elliptical type. Excellent anti-corrosion/rust/etc. from sea water and other substances.
  • Use
    For measurement in places with high relief such as mountains, woodlands and rivers.
  • Material
    Glass Fiber
  • Accessory
    Case
  • Number Contained In A Packet
    1 pc.
Part Number
Number Contained In A Packet

Refine by

  • 1 pc.
  • Clear
Reduction Length ~ Total Length(mm)

Refine by

  • 1100~3100
  • 1375~5100
  • 1406~7100
  • Clear
Type

Refine by

  • 3
  • 5
  • 7
  • Clear
Maximum Measuring Length(m)

Refine by

  • 3 (3 main joints)
  • 5 (5 main joints)
  • 7 (7 main joints)
  • Clear
Storage Dimension(m)

Refine by

  • 1.2
  • 1.3
  • 1.41
  • Clear
Width(mm)

Refine by

  • 48
  • 54
  • 60.4
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1100~3100
3
3 (3 main joints)
1.2
48
30 Day(s)
-

Part Number : 205-3
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Measurement tool
  • Reduction Length ~ Total Length(mm)
    1100~3100
  • Type
    3
  • Maximum Measuring Length(m)
    3 (3 main joints)
  • Storage Dimension(m)
    1.2
  • Width(mm)
    48
  • Front Scale
    5 mm units, indicated in yellow or white every 1 m
  • Back Scale
    1 mm Increments
  • JAN Code
    4560440560121
  • Trusco Code
    471-8526
  • Features
    High voltage electrical current is shut out with a high insulation body, and work is made safer. Easy to carry elliptical type. Excellent anti-corrosion/rust/etc. from sea water and other substances.
  • Use
    For measurement in places with high relief such as mountains, woodlands and rivers.
  • Material
    Glass Fiber
  • Mass(kg)
    0.76
  • Accessory
    Case
1 pc.
1375~5100
5
5 (5 main joints)
1.3
54
30 Day(s)
-

Part Number : 205-5
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Measurement tool
  • Reduction Length ~ Total Length(mm)
    1375~5100
  • Type
    5
  • Maximum Measuring Length(m)
    5 (5 main joints)
  • Storage Dimension(m)
    1.3
  • Width(mm)
    54
  • Front Scale
    5 mm units, indicated in yellow or white every 1 m
  • Back Scale
    1 mm Increments
  • JAN Code
    4560440560138
  • Trusco Code
    471-8534
  • Features
    High voltage electrical current is shut out with a high insulation body, and work is made safer. Easy to carry elliptical type. Excellent anti-corrosion/rust/etc. from sea water and other substances.
  • Use
    For measurement in places with high relief such as mountains, woodlands and rivers.
  • Material
    Glass Fiber
  • Mass(kg)
    1.32
  • Accessory
    Case
1 pc.
1406~7100
7
7 (7 main joints)
1.41
60.4
30 Day(s)
-

Part Number : 205-7
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Measurement tool
  • Reduction Length ~ Total Length(mm)
    1406~7100
  • Type
    7
  • Maximum Measuring Length(m)
    7 (7 main joints)
  • Storage Dimension(m)
    1.41
  • Width(mm)
    60.4
  • Front Scale
    5 mm units, indicated in yellow or white every 1 m
  • Back Scale
    1 mm Increments
  • JAN Code
    4560440560145
  • Trusco Code
    471-8542
  • Features
    High voltage electrical current is shut out with a high insulation body, and work is made safer. Easy to carry elliptical type. Excellent anti-corrosion/rust/etc. from sea water and other substances.
  • Use
    For measurement in places with high relief such as mountains, woodlands and rivers.
  • Material
    Glass Fiber
  • Mass(kg)
    1.98
  • Accessory
    Case

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)