(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Glass Fiber Staff (w/ Voltage-Proof Test Results)

Glass Fiber Staff (w/ Voltage-Proof Test Results)

Standard Unit Price:
-
Days to Ship :
Quote

Basic Specifications

  • Product Model
    Measurement tool
  • Front Scale
    5 mm units, indicated in yellow or white every 1 m
  • Back Scale
    1 mm Increments
  • Features
    Withstand voltage test results attached. High voltage current is shut out by a high grade insulator, and hence it is safe to work. Easy-to-hold oval type. Excellent corrosion resistance against rusting caused by sea water, etc.
  • Use
    For surveying under and in the vicinity of power transmission and distribution lines.
  • Material
    Glass Fiber
  • Notes
    Comes with test results, and as such is non-refundable.
  • Accessory
    Case
  • Number Contained In A Packet
    1 pc.
Part Number
Number Contained In A Packet

Refine by

  • 1 pc.
  • Clear
Reduction Length ~ Total Length(mm)

Refine by

  • 1100~3100
  • 1375~5100
  • 1406~7100
  • Clear
Type

Refine by

  • 3
  • 5
  • 7
  • Clear
Maximum Measuring Length(m)

Refine by

  • 3 (3 main joints)
  • 5 (5 main joints)
  • 7 (7 main joints)
  • Clear
Storage Dimension(m)

Refine by

  • 1.2
  • 1.3
  • 1.41
  • Clear
Width(mm)

Refine by

  • 48
  • 54
  • 60.4
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1100~3100
3
3 (3 main joints)
1.2
48
Quote
-

Part Number : 205-E-3
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Measurement tool
  • Reduction Length ~ Total Length(mm)
    1100~3100
  • Type
    3
  • Maximum Measuring Length(m)
    3 (3 main joints)
  • Storage Dimension(m)
    1.2
  • Width(mm)
    48
  • Front Scale
    5 mm units, indicated in yellow or white every 1 m
  • Back Scale
    1 mm Increments
  • JAN Code
    4560440560152
  • Trusco Code
    471-8551
  • Features
    Withstand voltage test results attached. High voltage current is shut out by a high grade insulator, and hence it is safe to work. Easy-to-hold oval type. Excellent corrosion resistance against rusting caused by sea water, etc.
  • Use
    For surveying under and in the vicinity of power transmission and distribution lines.
  • Material
    Glass Fiber
  • Mass(kg)
    0.76
  • Notes
    Comes with test results, and as such is non-refundable.
  • Accessory
    Case
1 pc.
1375~5100
5
5 (5 main joints)
1.3
54
Quote
-

Part Number : 205-E-5
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Measurement tool
  • Reduction Length ~ Total Length(mm)
    1375~5100
  • Type
    5
  • Maximum Measuring Length(m)
    5 (5 main joints)
  • Storage Dimension(m)
    1.3
  • Width(mm)
    54
  • Front Scale
    5 mm units, indicated in yellow or white every 1 m
  • Back Scale
    1 mm Increments
  • JAN Code
    4560440560169
  • Trusco Code
    471-8569
  • Features
    Withstand voltage test results attached. High voltage current is shut out by a high grade insulator, and hence it is safe to work. Easy-to-hold oval type. Excellent corrosion resistance against rusting caused by sea water, etc.
  • Use
    For surveying under and in the vicinity of power transmission and distribution lines.
  • Material
    Glass Fiber
  • Mass(kg)
    1.32
  • Notes
    Comes with test results, and as such is non-refundable.
  • Accessory
    Case
1 pc.
1406~7100
7
7 (7 main joints)
1.41
60.4
Quote
-

Part Number : 205-E-7
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Measurement tool
  • Reduction Length ~ Total Length(mm)
    1406~7100
  • Type
    7
  • Maximum Measuring Length(m)
    7 (7 main joints)
  • Storage Dimension(m)
    1.41
  • Width(mm)
    60.4
  • Front Scale
    5 mm units, indicated in yellow or white every 1 m
  • Back Scale
    1 mm Increments
  • JAN Code
    4560440560176
  • Trusco Code
    471-8577
  • Features
    Withstand voltage test results attached. High voltage current is shut out by a high grade insulator, and hence it is safe to work. Easy-to-hold oval type. Excellent corrosion resistance against rusting caused by sea water, etc.
  • Use
    For surveying under and in the vicinity of power transmission and distribution lines.
  • Material
    Glass Fiber
  • Mass(kg)
    1.98
  • Notes
    Comes with test results, and as such is non-refundable.
  • Accessory
    Case

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)