(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Thick Branch Clippers, Loppers

Thick Branch Clippers, Loppers

Standard Unit Price:
-
Days to Ship :
8 Day(s)

[Features]
· Includes a metal fastener to prevent the screws from becoming loose.
· Impact-absorbing mechanism that helps prevent your hands from feeling fatigue.
· Excellent cutting force: 36 mm with M size
[Applications]
· For pruning thick branches.
· For pruning branches.

Basic Specifications

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    36
  • Blade Length(mm)
    78
  • Total Length(mm)
    630
  • Maximum Cutting Branch Diameter(mm)
    36
  • JAN Code
    4965280448330
  • Trusco Code
    485-0319
  • Mass(g)
    975
  • Specifications
    Black Oxide Finish, without Matching Replacement Blade
  • Individual Packaging Size
    650×235×38
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
-

Part Number : LPB30M
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    36
  • Blade Length(mm)
    78
  • Total Length(mm)
    630
  • Maximum Cutting Branch Diameter(mm)
    36
  • JAN Code
    4965280448330
  • Trusco Code
    485-0319
  • Mass(g)
    975
  • Specifications
    Black Oxide Finish, without Matching Replacement Blade
  • Individual Packaging Size
    650×235×38

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)