(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pro Live Tree Pruning, Quenched Saw (Replaceable Blade Type)

Pro Live Tree Pruning, Quenched Saw (Replaceable Blade Type)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Saw blade with unique concave taper design and teeth with a new JS design that provides a better clearance angle.
· Includes sheath.
[Applications]
· For pruning green wood.

Basic Specifications

  • Product Type
    Saw
  • Blade length (mm)
    240
  • Overall length (mm)
    400
  • Material (blade)
    Heat treatment hardened normal temperature rolled steel
  • Material (handle)
    Polyamide and Thermoplastic Elastomer
  • Specifications
    With Teeth
  • JAN Code
    7311518219352
  • Trusco Code
    367-8911
  • Mass(g)
    280
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 5124JSH
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Saw
  • Blade length (mm)
    240
  • Overall length (mm)
    400
  • Material (blade)
    Heat treatment hardened normal temperature rolled steel
  • Material (handle)
    Polyamide and Thermoplastic Elastomer
  • Specifications
    With Teeth
  • JAN Code
    7311518219352
  • Trusco Code
    367-8911
  • Mass(g)
    280

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)