(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pruning Saw Select Green Wood Replacement Blade

Pruning Saw Select Green Wood Replacement Blade

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· A green wood dedicated type. Can be used for all types of green wood (shrubbery, trees, fruit trees). Particular suitable for cutting thick branches.
[Applications]
· For pruning green wood

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Other
    Option
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    It is only for green wood. Can be used for green trees in general (branches, trees, fruit trees). It is particularly suitable for cutting branches.
  • Application
    For green wood pruning
  • Ordering Unit
    1 pc.
Part Number
Ordering Unit

Refine by

  • 1 pc.
  • Clear
Blade Length(mm)

Refine by

  • 200 to 229
  • 230 to 259
  • 290 to 319
  • Clear
Overall Length(mm)

Refine by

  • 200 to 299
  • 300 to 399
  • Clear
Blade length details(mm)

Refine by

  • 200
  • 250
  • 300
  • Clear
Full length details(mm)

Refine by

  • 250
  • 300
  • 350
  • Clear
Blade thickness(mm)

Refine by

  • 0.8
  • 0.85
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
1 pc.
200 to 229
200 to 299
200
250
0.8
16 Day(s) or more
-

Part Number : S154
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Blade Length(mm)
    200 to 229
  • Overall Length(mm)
    200 to 299
  • Other
    Option
  • Blade length details(mm)
    200
  • Full length details(mm)
    250
  • Blade thickness(mm)
    0.8
  • Conforming main body
    154
  • JAN Code
    4903524215416
  • Trusco Code
    769-2145
  • Mass(g)
    39
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    It is only for green wood. Can be used for green trees in general (branches, trees, fruit trees). It is particularly suitable for cutting branches.
  • Application
    For green wood pruning
1 pc.
230 to 259
300 to 399
250
300
0.8
16 Day(s) or more
-

Part Number : S164
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Blade Length(mm)
    230 to 259
  • Overall Length(mm)
    300 to 399
  • Other
    Option
  • Blade length details(mm)
    250
  • Full length details(mm)
    300
  • Blade thickness(mm)
    0.8
  • Conforming main body
    164、140
  • JAN Code
    4903524216413
  • Trusco Code
    769-2196
  • Mass(g)
    49
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    It is only for green wood. Can be used for green trees in general (branches, trees, fruit trees). It is particularly suitable for cutting branches.
  • Application
    For green wood pruning
1 pc.
290 to 319
300 to 399
300
350
0.85
16 Day(s) or more
-

Part Number : S174
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Blade Length(mm)
    290 to 319
  • Overall Length(mm)
    300 to 399
  • Other
    Option
  • Blade length details(mm)
    300
  • Full length details(mm)
    350
  • Blade thickness(mm)
    0.85
  • Conforming main body
    174
  • JAN Code
    4903524217410
  • Trusco Code
    769-2234
  • Mass(g)
    64
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    It is only for green wood. Can be used for green trees in general (branches, trees, fruit trees). It is particularly suitable for cutting branches.
  • Application
    For green wood pruning