(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pruning Saw Select Bamboo

Pruning Saw Select Bamboo

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
· A bamboo dedicated type. Can be used for lumbering in bamboo groves or to process bamboo materials. Known for its smooth cutting and attractive finish.
[Applications]
· Bamboo / lumbering in bamboo groves

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Elastomer Resin, Aluminum Die-Cast
  • Set Blade
    Available
  • Blade Width(mm)
    35
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    A type dedicated to bamboo. Can be used for felling of bamboo forest or machining of a bamboo material. Characterized by its smooth sharpness and capability to achieve a beautifully cut cross section.
  • Application
    Felling of Bamboo/Bamboo Forest
  • Ordering Unit
    1 pc.
Part Number
Ordering Unit

Refine by

  • 1 pc.
  • Clear
Blade Length(mm)

Refine by

  • 200 to 229
  • 230 to 259
  • 290 to 319
  • Clear
Overall Length(mm)

Refine by

  • 300 to 399
  • 400 to 499
  • Clear
Blade length details(mm)

Refine by

  • 200
  • 250
  • 300
  • Clear
Full length details(mm)

Refine by

  • 300
  • 340
  • 450
  • Clear
Blade pitch(mm)

Refine by

  • 1.5
  • 1.7
  • 1.9
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
152
1 pc.
200 to 229
300 to 399
200
300
1.5
12 Day(s)
-

Part Number : 152
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Elastomer Resin, Aluminum Die-Cast
  • Blade Length(mm)
    200 to 229
  • Overall Length(mm)
    300 to 399
  • Blade length details(mm)
    200
  • Full length details(mm)
    300
  • Blade pitch(mm)
    1.5
  • Cutting Performance(mm)
    200
  • Set Blade
    Available
  • Replacement Blade
    S152
  • Blade Width(mm)
    35
  • JAN Code
    4903524015214
  • Trusco Code
    769-1335
  • Mass(g)
    300
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    A type dedicated to bamboo. Can be used for felling of bamboo forest or machining of a bamboo material. Characterized by its smooth sharpness and capability to achieve a beautifully cut cross section.
  • Application
    Felling of Bamboo/Bamboo Forest
162
1 pc.
230 to 259
300 to 399
250
340
1.7
8 Day(s)
-

Part Number : 162
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Elastomer Resin, Aluminum Die-Cast
  • Blade Length(mm)
    230 to 259
  • Overall Length(mm)
    300 to 399
  • Blade length details(mm)
    250
  • Full length details(mm)
    340
  • Blade pitch(mm)
    1.7
  • Cutting Performance(mm)
    250
  • Set Blade
    Available
  • Replacement Blade
    S162
  • Blade Width(mm)
    35
  • JAN Code
    4903524016211
  • Trusco Code
    769-1386
  • Mass(g)
    340
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    A type dedicated to bamboo. Can be used for felling of bamboo forest or machining of a bamboo material. Characterized by its smooth sharpness and capability to achieve a beautifully cut cross section.
  • Application
    Felling of Bamboo/Bamboo Forest
172
1 pc.
290 to 319
400 to 499
300
450
1.9
8 Day(s)
-

Part Number : 172
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Elastomer Resin, Aluminum Die-Cast
  • Blade Length(mm)
    290 to 319
  • Overall Length(mm)
    400 to 499
  • Blade length details(mm)
    300
  • Full length details(mm)
    450
  • Blade pitch(mm)
    1.9
  • Cutting Performance(mm)
    300
  • Set Blade
    Available
  • Replacement Blade
    S172
  • Blade Width(mm)
    35
  • JAN Code
    4903524017218
  • Trusco Code
    769-1424
  • Mass(g)
    450
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    A type dedicated to bamboo. Can be used for felling of bamboo forest or machining of a bamboo material. Characterized by its smooth sharpness and capability to achieve a beautifully cut cross section.
  • Application
    Felling of Bamboo/Bamboo Forest