(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Pruning Saw Select Pruning 155

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Pruning Saw Select Pruning
Part Number: 155

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 16 Day(s) or more

[Features]
· Can be used for all types of green wood (forestry, landscaping, civil engineering, orchards). Non-set teeth for a cut surface with a mirror-like finish.
[Applications]
· For pruning green wood

Specificationtitle

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Elastomer Resin, Aluminum Die-Cast
  • Blade Length(mm)
    200 to 229
  • Overall Length(mm)
    300 to 399
  • Blade length details(mm)
    200
  • Full length details(mm)
    300
  • Blade pitch(mm)
    3
  • Cutting Performance(mm)
    200
  • Set Blade
    NA
  • Replacement Blade
    S155
  • Blade Width(mm)
    35
  • JAN Code
    4903524015511
  • Trusco Code
    769-1360
  • Mass(g)
    300
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    It can be used for green wood (forestry, landscaping, civil engineering and orchards). It is an opening like a mirror finish because there is no saw tooths.
  • Application
    For green wood pruning

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)