(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Lever Pocket Knife (Folding Type)

Lever Pocket Knife (Folding Type)

Standard Unit Price:
-
Days to Ship :
8 Day(s)

Basic Specifications

  • Product Model
    Hatchet
  • Blade Length (mm)
    80
  • Blade Width (mm)
    15
  • Overall Length (mm)
    179
  • Material (blade)
    High Carbon Blade Steel (Blue Paper)
  • JAN Code
    4543983758729
  • Trusco Code
    478-9113
  • Mass(g)
    40
  • Features
    · The product continues to be manufactured using the smith forging method involving sparks emitted by red hot iron scraps. · Manufactured by the last traditional craftsmen of Higonokami. · A masterpiece created by the last master craftsmen of Higonokami hailing from Miki City in Hyogo Prefecture, the production site of blades, by forging into blades the highest grade steel available in Yasuki Region (Shimane Prefecture), the Blue Paper Series of Yasukihagane steel manufactured by Hitachi Metals.
  • Use
    For Woodworking, Etc.

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
-

Part Number : HT-5872
Days to Ship 8 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Hatchet
  • Blade Length (mm)
    80
  • Blade Width (mm)
    15
  • Overall Length (mm)
    179
  • Material (blade)
    High Carbon Blade Steel (Blue Paper)
  • JAN Code
    4543983758729
  • Trusco Code
    478-9113
  • Mass(g)
    40
  • Features
    · The product continues to be manufactured using the smith forging method involving sparks emitted by red hot iron scraps. · Manufactured by the last traditional craftsmen of Higonokami. · A masterpiece created by the last master craftsmen of Higonokami hailing from Miki City in Hyogo Prefecture, the production site of blades, by forging into blades the highest grade steel available in Yasuki Region (Shimane Prefecture), the Blue Paper Series of Yasukihagane steel manufactured by Hitachi Metals.
  • Use
    For Woodworking, Etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Even now the recipe is a forged fire made with red burned iron sparks burned iron tip.

Usage

●For carpentry work etc.

Specification

●Blade Length(mm):80
●Blade Width(mm):15
●Total Length(mm):179
●SPQ(piece):10

Materials

●Blade: High Carbon Steel(blue paper)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)