(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hand Axe, Handle Total Length (mm) 600 – 800

Hand Axe, Handle Total Length (mm) 600 – 800

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Hand ax handle.

Basic Specifications

  • Product Type
    Axe
  • Details Type
    Handle
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Overall length (mm)

Refine by

  • 600
  • 700
  • 800
  • Clear
Compatible Model

Refine by

  • FGS-1.6-810
  • FGS-1.25-700
  • FGS-1.0-600
  • Clear
JAN Code

Refine by

  • 7311518140649
  • 7311518140656
  • 7311518140663
  • Clear
Trusco Code

Refine by

  • 486-1108
  • 486-1094
  • 486-1086
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600
FGS-1.0-600
7311518140649
486-1086
12 Day(s)
-

Part Number : SH-FGS-600
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Axe
  • Overall length (mm)
    600
  • Details Type
    Handle
  • Compatible Model
    FGS-1.0-600
  • JAN Code
    7311518140649
  • Trusco Code
    486-1086
  • Mass(g)
    400
1 pc.
700
FGS-1.25-700
7311518140656
486-1094
12 Day(s)
-

Part Number : SH-FGS-700
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Axe
  • Overall length (mm)
    700
  • Details Type
    Handle
  • Compatible Model
    FGS-1.25-700
  • JAN Code
    7311518140656
  • Trusco Code
    486-1094
  • Mass(g)
    450
1 pc.
800
FGS-1.6-810
7311518140663
486-1108
12 Day(s)
-

Part Number : SH-FGS-800
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Axe
  • Overall length (mm)
    800
  • Details Type
    Handle
  • Compatible Model
    FGS-1.6-810
  • JAN Code
    7311518140663
  • Trusco Code
    486-1108
  • Mass(g)
    500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)