(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electric Chainsaw, FCS□SA

Electric Chainsaw, FCS□SA

Standard Unit Price:
-
Days to Ship :
35 Day(s) or more

[Features]
· Compact, lightweight, low noise, low vibration, it is hard to get tired even for long working hours.
· Adopted a upper grade powerful motor to withstand high loads.
[Use]
· Firewood splitting, pruning.

Basic Specifications

  • Product Type
    Electric Chainsaw
  • Current(A)
    8.1
  • Power Consumption(KW)
    0.77
  • Power(V)
    Single-phase 100
  • Chain speed(m/s (m/minute))
    6.4
  • Width(mm)
    185
  • Overall height(mm)
    178
  • Standard accessories
    Chain Cover, Chain Oil (50 ml)
  • Internal capacity
    1 unit
Part Number
Internal capacity

Refine by

  • 1 unit
  • Clear
Saw Chain

Refine by

  • 90SG-52E
  • 90SG-45E
  • Clear
JAN Code

Refine by

  • 4966376177417
  • 4966376177424
  • Clear
Trusco Code

Refine by

  • 377-9912
  • 377-9904
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
90SG-45E
4966376177417
377-9904
45 Day(s)
-

Part Number : FCS30SA
Days to Ship 45 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Electric Chainsaw
  • Current(A)
    8.1
  • Power Consumption(KW)
    0.77
  • Saw Chain
    90SG-45E
  • Power(V)
    Single-phase 100
  • Chain speed(m/s (m/minute))
    6.4
  • Width(mm)
    185
  • Overall height(mm)
    178
  • JAN Code
    4966376177417
  • Trusco Code
    377-9904
  • Mass(g)
    2200
  • Standard accessories
    Chain Cover, Chain Oil (50 ml)
1 unit
90SG-52E
4966376177424
377-9912
35 Day(s)
-

Part Number : FCS35SA
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Electric Chainsaw
  • Current(A)
    8.1
  • Power Consumption(KW)
    0.77
  • Saw Chain
    90SG-52E
  • Power(V)
    Single-phase 100
  • Chain speed(m/s (m/minute))
    6.4
  • Width(mm)
    185
  • Overall height(mm)
    178
  • JAN Code
    4966376177424
  • Trusco Code
    377-9912
  • Mass(g)
    2300
  • Standard accessories
    Chain Cover, Chain Oil (50 ml)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)