(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electric chain saw

Electric chain saw

Standard Unit Price:
-
Days to Ship :
18 Day(s) or more

[Features]
· With a new tool-less adjustment mechanism, the chain blade can be replaced by just lifting and turning the lever.
[Applications]
· For chopping logs, cutting tree limbs, and cutting sleepers.

Basic Specifications

  • Product Type
    Electric Chainsaw
  • Current(A)
    15
  • Power Consumption(KW)
    1.43
  • Power(V)
    Single-Phase 100 V
  • Height(mm)
    200
  • Width(mm)
    245
  • Mass(g)
    3900
  • Specifications
    Self-Lubricating, Double Insulation, and Chain Brake Included
  • Accessories
    Oil (100 mL), Chain Cover
  • Code(m)
    5
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Saw Chain

Refine by

  • 91PX-56E
  • 91PX-52E
  • 91PX-46E
  • Clear
Cutting Section: Guide Bar Length(mm)

Refine by

  • 300
  • 350
  • 400
  • Clear
Length(mm)

Refine by

  • 718
  • 774
  • 812
  • Clear
JAN Code

Refine by

  • 0088381663168
  • 0088381668804
  • 0088381668842
  • Clear
Trusco Code

Refine by

  • 492-3774
  • 492-3766
  • 492-3758
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
91PX-46E
300
718
0088381668804
492-3758
18 Day(s) or more
-

Part Number : MUC3041
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Electric Chainsaw
  • Current(A)
    15
  • Power Consumption(KW)
    1.43
  • Saw Chain
    91PX-46E
  • Cutting Section: Guide Bar Length(mm)
    300
  • Power(V)
    Single-Phase 100 V
  • Length(mm)
    718
  • Height(mm)
    200
  • Width(mm)
    245
  • JAN Code
    0088381668804
  • Trusco Code
    492-3758
  • Mass(g)
    3900
  • Specifications
    Self-Lubricating, Double Insulation, and Chain Brake Included
  • Accessories
    Oil (100 mL), Chain Cover
  • Code(m)
    5
1 unit
91PX-52E
350
774
0088381663168
492-3766
18 Day(s) or more
-

Part Number : MUC3541
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Electric Chainsaw
  • Current(A)
    15
  • Power Consumption(KW)
    1.43
  • Saw Chain
    91PX-52E
  • Cutting Section: Guide Bar Length(mm)
    350
  • Power(V)
    Single-Phase 100 V
  • Length(mm)
    774
  • Height(mm)
    200
  • Width(mm)
    245
  • JAN Code
    0088381663168
  • Trusco Code
    492-3766
  • Mass(g)
    3900
  • Specifications
    Self-Lubricating, Double Insulation, and Chain Brake Included
  • Accessories
    Oil (100 mL), Chain Cover
  • Code(m)
    5
1 unit
91PX-56E
400
812
0088381668842
492-3774
18 Day(s) or more
-

Part Number : MUC4041
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Electric Chainsaw
  • Current(A)
    15
  • Power Consumption(KW)
    1.43
  • Saw Chain
    91PX-56E
  • Cutting Section: Guide Bar Length(mm)
    400
  • Power(V)
    Single-Phase 100 V
  • Length(mm)
    812
  • Height(mm)
    200
  • Width(mm)
    245
  • JAN Code
    0088381668842
  • Trusco Code
    492-3774
  • Mass(g)
    3900
  • Specifications
    Self-Lubricating, Double Insulation, and Chain Brake Included
  • Accessories
    Oil (100 mL), Chain Cover
  • Code(m)
    5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)