• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Trash bag, 20 L 10 pieces, polypropylene bag, black

Trash bag, 20 L 10 pieces, polypropylene bag, black

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

[Features]
· General purpose garbage bag.

Basic Specifications

  • Product Type
    Garbage bag
  • Capacity(L)
    20
  • Color
    Black
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    0.020×500×600
  • JAN Code
    4904182838597
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
2-3
1 Pack (10 pcs)
19 Day(s) or more
-

Part Number : 2-3
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    20
  • Color
    Black
  • Material (Main Body)
    [Polyethylene (PE)] Polyethylene (PE)
  • Size(mm)
    0.020×500×600
  • JAN Code
    4904182838597

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)