• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Trash bag, 10 pieces, polypropylene bag, black

Trash bag, 10 pieces, polypropylene bag, black

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

[Features]
· General purpose garbage bag.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 pcs)
  • Clear
Capacity(L)

Refine by

  • 45
  • 70
  • 90
  • Clear
Size(mm)

Refine by

  • 0.02×650×800
  • 0.02×800×900
  • 0.023×900×1000
  • Clear
JAN Code

Refine by

  • 4904182847308
  • 4904182847315
  • 4904182847322
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
45
0.02×650×800
4904182847308
19 Day(s) or more
-

Part Number : HK-45
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    45
  • Color
    Black
  • Material (Main Body)
    [Polyethylene (PE)] Polyethylene (PE)
  • Size(mm)
    0.02×650×800
  • JAN Code
    4904182847308
1 Pack (10 pcs)
70
0.02×800×900
4904182847315
19 Day(s) or more
-

Part Number : HK-70
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    70
  • Color
    Black
  • Material (Main Body)
    [Polyethylene (PE)] Polyethylene (PE)
  • Size(mm)
    0.02×800×900
  • JAN Code
    4904182847315
1 Pack (10 pcs)
90
0.023×900×1000
4904182847322
19 Day(s) or more
-

Part Number : HK-90
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Garbage bag
  • Capacity(L)
    90
  • Color
    Black
  • Material (Main Body)
    [Polyethylene (PE)] Polyethylene (PE)
  • Size(mm)
    0.023×900×1000
  • JAN Code
    4904182847322

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)