(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Meta-Core MAX 25 (One-Touch Type), Center Pin

Meta-Core MAX 25 (One-Touch Type), Center Pin

[Features]
· Center pin for UNIKA Meta-Core MAX.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

MXCP25-6S

Part Number
MXCP25-6S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 81 Diameter(mm) 6.35 JAN Code 4989270483071
Trusco Code 760-3983 Features · Center pin for Unika Meta-Core MAX C channel. Compatible Model For 11.5-13.5 mm (Ikura Tools)

Please check the type/dimensions/specifications of the part MXCP25-6S in the Meta-Core MAX 25 (One-Touch Type), Center Pin series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)