(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SU Roll Tap for SURZ Metric Screw Thread

SU Roll Tap for SURZ Metric Screw Thread

[Features]
· A roll tap which realizes control of the inner diameter shape of female screws.
[Applications]
· Work materials: Stainless steel, carbon steel, alloy steel, and tool steel.

PDF

Japanese Only

Features

●Roll tap that materializes control of internal thread inner diameter shape.

Usage

●Work Material: Stainless Steel, Carbon Steel, Alloy Steel, Steel Tools.

Specification

●SPQ(piece):10
●Machining Thread: Metric Thread Screw
●Number of bit thread: 2 ridges

Materials

●Powder High-Speed Steel(HSS-P)
Part Number
SURZG3M1.6X0.2B
SURZG4M1X0.25B
SURZG4M1.2X0.25B
SURZG4M1.4X0.3B
SURZG4M1.6X0.35B
SURZG4M1.7X0.35B
SURZG4M2X0.4B
SURZG4M2.3X0.4B
SURZG4M2.5X0.45B
SURZG5M2.6X0.45B
SURZG5M3X0.5B
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Trusco Code Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
1 Piece(s) 8 Day(s) M1.60.236760-6800G43.6-32.55
1 Piece(s) 8 Day(s) M10.2536760-6869G44.5-32.55
1 Piece(s) 8 Day(s) M1.20.2536760-6826G44.5-32.55
1 Piece(s) 8 Day(s) M1.40.336760-6834G45.4-32.55
1 Piece(s) 8 Day(s) M1.60.3536760-6842G46.3-32.55
1 Piece(s) 8 Day(s) M1.70.3536760-6851G46.3-32.55
1 Piece(s) 8 Day(s) M20.442760-6893G47.2-32.55
1 Piece(s) 8 Day(s) M2.30.442760-6877G47.2-32.55
1 Piece(s) 12 Day(s) M2.50.4546760-6885G48.11432.55
1 Piece(s) 8 Day(s) M2.60.4546760-6923G58.11432.55
1 Piece(s) 8 Day(s) M30.546760-6931G591443.26

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2P Tool Material Type Powder high-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiCN Number of protrusions 4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)