(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Iscar, X, Other Milling/Cutter

Iscar, X, Other Milling/Cutter

[Features]
· Serrated cutting blade produces smaller cutting chips to achieve good cutting chip disposal even during deep hole machining.
· Cutting with low mechanical power is possible to reduced cutting resistance.
· Capable of machining without chatter even for protrusions of 400 mm or longer.
· Inventory is reduced since round inserts can also be mounted.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FRWD064A080-06-27-16

 
Part Number
FRWD064A080-06-27-16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter D(φ) 64 Number of flutes(sheet) 6 Trusco Code 627-4579

Please check the type/dimensions/specifications of the part FRWD064A080-06-27-16 in the Iscar, X, Other Milling/Cutter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)