(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tip for Sandvik Coro-Mill 390 2030

Tip for Sandvik Coro-Mill 390 2030

[Features]
· CORO-MILL 390 tip.
· Has a sharp cutting edge for low resistance.
· The blade tip has an accurate torsional design to achieve the closest possible dimensional accuracy to a precision polished solid tool.
[Applications]
· For face milling, shoulder cutting, grooving.
· A tip for universal cutter that can be used for any kind of machining and material.

PDF

Part Number

Configured Part Number is shown.

R390-170440E-MM-2030

 
Part Number
R390-170440E-MM-2030
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part R390-170440E-MM-2030 in the Tip for Sandvik Coro-Mill 390 2030 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)