(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
VDE standard single-ended wrench

VDE standard single-ended wrench

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· 1,000 V insulation specification.
· The product conforms to the European Standard EN60900.
· Includes a safety sign for visually confirming safety.
· Withstand voltage tested.

Basic Specifications

  • Product Type
    Spanner
  • Width across flat dimension(mm)
    30
  • Overall Length(mm)
    240
  • Thickness(mm)
    10
  • Mass(g)
    470
  • JAN Code
    7314150121038
  • Trusco Code
    423-5495
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : 6MV-30
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Spanner
  • Width across flat dimension(mm)
    30
  • Overall Length(mm)
    240
  • Thickness(mm)
    10
  • Mass(g)
    470
  • JAN Code
    7314150121038
  • Trusco Code
    423-5495

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)