(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Lithium Impact Driver (18 V), Battery Pack & Charger

Lithium Impact Driver (18 V), Battery Pack & Charger

[Brand]BLACK AND DECKER
Impact driver (electric) Rechargeable impact driver (18 V) Battery pack/charger

Part Number

Configured Part Number is shown.

Part Number
90603580
BL1518N-JP
Part NumberMinimum order quantityVolume DiscountDays to ShipMass
(g)
JAN Code Trusco Code Product Name
1 Piece(s) Quote 4304536178715188493-4342B/D 18 V Lithium Ion Charger
1 Piece(s) 12 Day(s) 3504536178701839493-4351B/D 18 V Lithium Battery

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)